Please note that the resources available on this page are specifically for the C-more Micro-Graphic Panels. Support resources for the C-more touch panels can be found here. Software intended for the C-more Micro-Graphic panels will not program the larger C-more touch panels, and vice-versa.
Firmware
SOFTWARE UPDATE NOTIFICATION: Sign up for our software update e-mail notification service to be notified when an update to C-more Micro software is available.
Programming Software v.2.31 Build 00.00 (42 MB)
Download C-more Micro Programming Software v.2.31 Build 00.00
This file will install the C-More Micro programming software version 2.31 Build 00.00.
Please read the RELEASE NOTES document located in the \Help folder for information on improvements that may not be included in this version of the help file and read the README file for complete details of the changes in this version. Release Notes and README file both available here.
Save the file to your computer, unzip the contents, and run the executable file to install the program. You can install this version over your existing C-More Micro Programming Software. Any project files, graphics and object files that you have created will not be deleted.
NOTE: It is always recommended that you keep backups of all files that you feel are important for future use. This will protect your work in the case of any type of software or hardware problem that can sometimes occur with any operating system while installing new software.
Minimum PC system requirements:
- USB port for project transfer from software to touch panel
- Personal Computer with a 333 MHz or higher processor (CPU) clock speed recommended (Windows® 2000 with SP4 or Windows® XP), 800 MHz or higher processor (CPU) clock speed recommended (Windows® Vista (32 bit)); Intel® Pentium/Celeron family, or AMD® K6/Athlon/Duron family, or compatible processor recommended
- Keyboard and Mouse or compatible pointing device
- Super VGA color video adapter and monitor with at least 800 x 600 pixels resolution (1024 x 768 pixels recommended) 64K color minimum
- 150 MB free hard-disk space
- 128 MB free RAM (512 MB recommended) for Windows® 2000 with SP4 or Windows® XP and 512 MB free RAM (1GB recommended) for Windows® Vista
- Operating System - Windows® XP Home / Professional Edition with Service Pack 2, Windows® 2000 with Service Pack 4 or Windows® Vista (32 bit).
Please review the README file that comes with the software for more details.
Previous Version - Programming Software v.2.20 build 00.00 (57MB)
Download C-more Micro Programming Software v.2.20 build 00.00
Help File Upgrade v 2.30 (11.2 MB, Released May 28, 2009)
Download C-more Micro Help File Upgrade v2.3
This file is the latest available help file for the C-More Micro software. Unzip this help file into your main C-More Micro folder (example: C:\Program Files\AutomationDirect\C-more micro) and overwrite the existing help file.