Pneumatics Frequently Asked Questions
« Return to the list of questions
What is the axial and radial load ratings for the rotary actuators.
Loading Type(max allowed) | J10MD-xx | J20MD-xx | J30MD-xx | J50MD-xx |
---|---|---|---|---|
Radial | 18 lbs(80 N) | 33.7 lbs(150 N) | 45 lbs(200 N) | 67.4 lbs(300 N) |
Axial | 18 lbs(80 N) | 33.7 lbs(150 N) | 45 lbs(200 N) | 67.4 lbs(300 N) |
Bending Moment | 22.1 in-lbs(2.5 Nm) | 35.4 in-lbs(4.0 Nm) | 48.7 in-lbs(5.5 Nm) | 88.5 in-lbs(10.0 Nm) |
FAQ Subcategory: None
This item was last updated on 2022-07-27
Document ID: 1640
The information provided in the AutomationDirect knowledge base is provided "as is" without warranty of any kind. AutomationDirect disclaims all warranties, either express or implied, including the warranties of merchantability and fitness for a particular purpose. In no event shall AutomationDirect or its suppliers be liable for any damages whatsoever including direct, indirect, incidental, consequential, loss of business profits or special damages, even if AutomationDirect or its suppliers have been advised of the possibility of such damages. Some states do not allow the exclusion of limitation of liability for consequential or incidental damages so the foregoing limitation may not apply.