AutomationDirect logoFree Software and Demos


Software DownloadCLICK PLC Programming Software

The CLICK PLC programming software can be downloaded for free from our Web site and provides an intuitive programming tool that will get you up and running quickly. This is the full-featured CLICK programming software and not a demo version.

Download and System Requirements Here:

CLICK PLC Programming Software


Software DownloadProductivity Suite Programming Software

The Productivity Suite programming software is a full-featured programming tool for the Productivity3000 PAC. This is a FREE download from our Web site and provides an intuitive programming tool that will get you up and running quickly. This is the complete Productivity3000 programming package and not a demo version.

An optional Demo version install of the DataWorx P3K database connectivity software is also included with the Productivity Suite install.

Download and System Requirements Here:

Productivity Suite Programming Software


Software DownloadDataWorx P3K Database Connectivity Software

The DataWorx P3K software is a Demo version database software that allows you to insert, delete, select or update data records in a standard database. It supports connection to Microsoft Access, SQL or ODBC Servers. This is a FREE Demo download that gives you complete functionality, like a full install package, but with limited connectivity. (The server will disconnect every 30 minutes) To unlock the full featured version, purchase the PC-DATP3K-1 or PC-DATP3K-UN and unlock your features by following the installation procedures and registering your software online.

Download Here:

DataWorx P3K v3.0 Build 68 Demo (File size 28.8 MB)

Minimum System Requirements:


Software DownloadDirectSOFT5

Use this file for these part numbers:

Download Here:

DirectSOFT5 Version 5.3 (File size 25.5 MB)

Installing DirectSOFT100 (PC-DS100)

DirectSOFT100 gives you the same features as the full version of DirectSOFT5 but allows only 100 Words of ladder code to be downloaded to the PLC. Programs DL05/06/105/205/305/405 systems. (Order programming cable separately.) A keycode is not required to install DirectSOFT100.

Installing DirectSOFT5 (PC-DSOFT5 and PC-R50-U)

To activate PC-DSOFT5 (the full version of DirectSOFT5) or the PC-R50-U upgrade, enter the keycode (which you received upon purchase) during installation.

Recommended PC requirements
Following are the recommended system requirements for running DirectSOFT5 on a PC:


Software DownloadC-more Demo Programming Software

Download Here:

v2.73 Demo (File size 33.0 MB)

Save the file to your computer, unzip the contents, and run setup to install the program properly.

This file is a Demo version of our programming package. It shows all the features of our programming package and is only limited in a few minor ways that are listed below. Limitations and abilities of the demo version:

* The demo software comes with a demo version of Symbol Factory.

Minimum PC requirements
Operating system: Windows 7 (32/64 bit), Windows Vista (32/64 bit), Windows XP Home/ XP Pro/2000 with SP4, CPU: Pentium 333 MHz or higher, 32mB RAM, 300MB hard drive space, CD-ROM, Color Monitor

C-more Software Install Guide
Download or print the PDF document C-more Software Install Guide to get up to speed on using the software.

Help File

Help File v2.73 (18.4 MB, Released Sept 1, 2011)

Download C-more Help File v2.73 (The file must be downloaded locally to your computer.)

This file is the latest available help file for the C-More software and is not installed as part of the demo version. The current help file installs automatically with the Full Programming Software installation. Unzip this help file into your main C-More folder (example: C:\Program Files\AutomationDirect\C-more).


C-more Micro-Graphic Programming Software

Download file

This file will install the C-More Micro programming software version 3.20 Build 1.0. Please review the README file that comes with the software for more details. Note that this software is only for C-more Micro-Graphic panels and will not work with the C-more 6” through 15” touch panels. Demo software for those panels is above.

Minimum PC requirements
USB port, Operating system: Windows® 7 (32/64 bit), Windows® Vista (32/64 bit), Windows® XP Home / Professional Edition with Service Pack 2 or Windows® 2000 with Service Pack 4, CPU: Pentium 333 MHz or higher, 128MB RAM, 150 MB free hard-disk space

Help File

Help File v 3.20 (12.4 MB, Released December 6, 2011)

Download C-more Micro Help File v3.20 (The file must be downloaded locally to your computer.)


GSoft

GSoft is now free to download. There is no longer a demo version. Please visit this page to download the most recent version of GSoft.


Think & Do PC Based Control Software

Download Here:

Think & Do Version 8.0.6 (File size 227 MB)

This is the same program received when purchasing Think & Do PC Based Control Software, part numbers PC-TD8-USB or PC-TD8-WEB4-USB.

The purchased software will arrive with a software CD, a Quick Start Guide and a USB Runtime hardware key that will remove the limitations of demonstration mode. In demonstration mode, the Runtime use is limited to 30 minute sessions. The development environment is not restricted and provides a free WinPLC programming pack.


LookoutDirect

LookoutDirect 4.51.19 Demo Download

Follow the above link for the demo, system requirements, and a help file.


KEPDirect OPC Server Download

Download KEPDirect Servers (v5.5.103.0) Demo (File size 30.1 MB)

This file is the full package download for our KEPDirect OPC Server. The software installs as a demo version prior to registration at which time you will receive a file to unlock your unlimited version. Our latest KEPDirect package includes all drivers and help file documentation for connection to the DirectLOGIC PLCs and EBCs, the Productivity3000 PAC, and our Ethernet-enabled GS and Durapulse drives. Without a keycode for a purchased software license, the server will run for two hours at a time.

Minimum PC requirements
2.0 GHz Processor, 1 GB installed RAM, 180 MB available disk space, Ethernet Card (required for Ethernet drivers or serial drivers that utilize Ethernet encapsulation), Super VGA (800 x 600) or higher resolution video adapter and monitor, Keyboard and Microsoft mouse or compatible pointing device

Minimum PC requirements
Windows 7 Pro and Ultimate*, Windows 2000 SP4, Windows XP* SP2 (strongly recommended for industrial settings), Windows Server 2003* SP2 (strongly recommended for industrial settings), Vista Business/Ultimate*, Windows Server 2008* (strongly recommended for industrial settings)
*Includes support for 64-bit operating systems.


DataWorx PLC and WinPLC Ethernet Data Collection Software

DataWorx PLC v2.1 Build 90 Demo (File size 26.8 MB)

DataWorx WinPLC v2.2 Build 1049 Demo (File size 25.4 MB)

The above files each install as an unregistered demo version of the complete DataWorx software package. Demo functionality is limited to 30 minutes of data collection per session. Demo installations include full documentation and example PLC programs.

Minimum PC requirements
Operating system: Windows 2000/NT (SP5 or higher), Windows XP (Pro or Home), Windows 7 (Home, Premium, Ultimate 32 or 64 bit) CPU: Pentium II or higher, 32MB RAM, 10MB hard drive space, CD-ROM, Color Monitor


DataLynx Remote PLC Data Logging Software

DataLynx v2.1 Build 46 Demo (File size 9.54 MB)

The above file installs as an unregistered demo version of the complete DataLynx software package. Demo functionality is limited to 30 minutes of data collection per session. Demo installations include full documentation..

Minimum PC requirements
Operating system: Windows 2000/NT (SP5 or higher), Windows XP (Pro or Home), Windows 7 (Home, Premium, Ultimate 32 or 64 bit) CPU: Pentium II or higher, 32MB RAM, 10MB hard drive space, CD-ROM, Color Monitor


ECT promis•e AutoCAD® Schematic Software

Click here to visit the ECT web site where you can request a trial version of the software or get a demonstration and videos.


DataNet OPC Web-based Data Monitoring Software

DataNet OPC Demo (File size 10.4 MB)

The above file installs as an unregistered demo version of the complete DataNet OPC software package. The demo is a fully functioning Web based data monitoring and logging software that will run for three days. After three days the trial version will expire and give you a message window when you try to start the software.


SOLO Temperature Controllers

The SOLO Temperature Controllers configuration and monitoring software is a free download.