AutomationDirect Technical Support
AutomationDirect | Direct Sales in US and Canada | 1-800-633-0405

Soft Starters Support Resources AutomationDirect Logo


Stellar SR55 Downloads

IPConfig Software

  • Download IPConfig Software (version 3.0.1.5)
  • Using the IP Configuration Tool (SR55 Manual)

Ethernet/IP EDS Configuration File

  • Download the EDS Configuration File for SR55-CM-ENETIP card
  • Download the EDS Configuration File for SR55-CM-ENETIP2 card
  • About the EDS file (SR55 manual)

Firmware

FIRMWARE UPDATE NOTIFICATION: Sign up for our update e-mail notification service to be notified of updates to Stellar Soft Starters firmware.

  • Download the current firmware (SWI-SGY-USB-V5959-01)
  • How to update firmware (SR55 manual)

Stellar SR55 Soft Starter Firmware version, V59.59, (SWI-SGY-USB-V5959-01) includes the following change:

Adds Auto Reset feature to the SR55 starter. The auto reset feature adds parameter group P28 to the SR55 starter firmware. The auto reset feature when properly configured allow for automatic reset of selected fault conditions in the starter. Consult the Stellar SR55 Series Soft Starter User Manual – 2nd Ed, Chapter 3 for additional information.

Stellar SR55 Soft Starters with earlier firmware versions can be upgraded to V59.59 to obtain the Auto Reset feature.

Stellar SR35 Downloads

Configuration Utility

SOTFTWARE UPDATE NOTIFICATION: Sign up for our update e-mail notification service to be notified of updates to StellarLink software.

  • Download StellarLink (Version 2.3.0.8)

Firmware

FIRMWARE UPDATE NOTIFICATION: Sign up for our update e-mail notification service to be notified of updates to Stellar Soft Starters firmware.

  • Download SR35 firmware (SWI-AGY-USB-V0359)
  • How to update firmware (SR35 manual)

Copyright © 1999- AutomationDirect.com. ALL RIGHTS RESERVED