AutomationDirect Technical Support
AutomationDirect | Direct Sales in US and Canada | 1-800-633-0405

Ultrasonic Level Sensors Support Resources AutomationDirect Logo


New WEBCAL 6.76 Software

SOFTWARE UPDATE NOTIFICATION: Sign up for our update e-mail notification service to be notified of updates to WEBCAL software.

New functionality

  • Firmware releases for UG and US models to 13.5

Click here to download the free WEBCAL 6.76 software for sensor configuration. (9.14 MB file)

Compatibility

WEBCAL 6.76 software automatically detects the firmware version of the connected sensor and provides notification if a newer sensor firmware version is available with the option to install.

Note: AutomationDirect recommends using WEBCAL 6.76 and installing the most current sensor firmware. Some features and functionality of WEBCAL may not be available without the most current sensor firmware version installed.

OLD WEBCAL 6.0 Software

New functionality

  • Tank linearization by allowing selection from 6 standard tank shapes
  • Selection of either level measurement or volumetric measurement

Click here to download the free WEBCAL 6.0 software for sensor configuration. (6.82 MB file)

Ultrasonic Level Sensors Documentation

Visit this page for Quick Start Guides, Manuals, and Product Inserts for Ultrasonic Level Sensors.


Copyright © 1999- AutomationDirect.com. ALL RIGHTS RESERVED