AutomationDirect Technical Support
AutomationDirect | Direct Sales in US and Canada | 1-800-633-0405

GS3 DURApulse Support Resources AutomationDirect Logo


DURApulse Downloads

GSoft AC Drive Software for GS1, GS2, and GS3 drives

  • GSoft Support Page

GS3 AC Drive Manual and Quick Reference Guide

  • Views / Download the GS3 Manual

GS3 Firmware Update

NOTE: GS3 drives shipped before May 26, 2015 have v1.05 or earlier firmware. This firmware could potentially turn the motor in the wrong direction under a specific sequence of events. Please read this Product Advisory for additional information on this situation and on potentially obtaining a firmware upgrade kit.

Drives shipped after June 5th, 2015 have v1.06 installed and are not affected by this situation.

If you have v1.05 firmware or earlier please dowload this zipped file, which contains GS3 v1.06 firmware, a USB-Serial driver, and PDF instructions on how to download the firmware to a GS3 drive.

  • Download GS3-FWUG.zip

USB Driver Note

The Silicon Labs USB driver included in the above firmware update is compatible with Windows versions XP/Vista(32/64)/7(32/64)/8,8.1(32/64) only.

If you need a Silicon Labs USB driver compatible with Windows 7/8/8.1/10 (32 bit and 64 bit), download this file.

Firmware Upgrade Instructions - Video


Copyright © 1999- AutomationDirect.com. ALL RIGHTS RESERVED