Latest shipping version:
Recent Firmware History:
Version: 4.21
Details:
CFW100 Standard firmware version V4.21 release
Description: this bulletin presents the new function and modification of the firmware version V4.21
Functional deviations corrected with the firmware version V4.21
Functional deviation: speed setting via HMI blocked by password.
Affected versions: V4.20
Description: the inverter did not allow adjusting the speed via HMI (P002 or P121) when the inverter was protected by password.
Palliative: insert the password at P000 or use the SoftPLC (with user parameter unprotected by password).
Functional deviation: factory setting blocked by password.
Affected versions: V4.20
Description: the inverter did not allow loading factory settings when it was protected by password.
Palliative: load the factory settings via network or WPS.
Note:
• The product programming manual remains the 10008008405/04
Version: 4.20
Details:
Deviation:
Corrected SoftPLC application stop in V4.00
Enhancement:
HMI behavior- when the user tries to modify a “read only” parameter with the motor enabled or
protected, the display will show “----“ while the keys “up” or “down” remain pressed.
The serial number of the first inverter to leave the factory with the firmware version V4.20 is 1064091385.
See WEG 446-21-CFW100-Firmware V420.pdf for full details
Version: 4.10
Details:
New:
-Running Time Counter: two new parameters P042 (Running time) and P043 (Running time h/1000) record the time the inverter spent running.
Modifications:
-Factory setting of parameters change: P136, P149
Function Deviations Corrected:
-Serial communication watchdog: the inverter did not show fault F228 with P313 set to 5 after the time set in P314.
-Performance with low input voltage. the inverter did not present a good performance in applications with low input voltage and acceleration and deceleration ramps too fast. Changes in the DC link voltage measurement make the product sturdier in such applications.
See WEG Release note 422-20 PDF for more detail.
Version: v4.00
Details:
New Functions