Latest shipping version:
Recent Firmware History:
Version: 1.1.128.81
Details:
February 16, 2016
Multiple bugs causing P3-SCM to become unresponsive fixed:
1.)Heartbeat Time Out tags for the P3-SCM module does not function properly after a Run/Stop/Run transition.
2.)P3-SCM becomes unresponsive and CPU must be placed in Stop mode and module "hot swapped" to recover.
3.)P3-SCM Buffer allows data to wrap rather than discarding new data when the buffer is full.
4.)Custom Protocol Overflow condition causes the P3-SCM module to lock up in ASCII Mode.
5.)CPI cannot receive a single byte if it is a Null in ASCII mode.
6.)CPI fails in ASCII mode after ASCII-Stop occurs when circular buffers underflow.
7.)Value required for Response Delay when using RS-485 MODBUS. Defaults would not work.
Version: 1.1.128.50
Details:
P3-SCM Release Notes
Initial release of P3-SCM module.