AutomationDirect logo Firmware Revisions for STRIDE SIOL-EI8B



Latest shipping version:

 

Recent Firmware History:


Version: 1.5.0
Details:
Improvements

1) WebUI diagnostic messages handling improved
2) Full implementation of the system state
3) Diagnostic filter for WebUI, system state and history
4) Improvement of firmware updates
5) Improved behavior of ST LED at power up

Fixes

1) WebUI Automatic DIO Pin2 available in the process output
2) WebUI improvement data slider for digital IO channels
3) Diagnostic Message Acknowledgement
4) Global Diagnostic Report only active after restart
5) Improved IOL behavior with ME analog converters
6) Fixed start up behavior for IO-Link Hubs 59401 and 55519
7) Improved view of current and voltage values in the WebUI
8) Wrong behavior of the ST-LED after factory reset via rotary switches
9) Corrections of diagnostic behavior
10) Interobability Problems with IO-Link devices fixed
11) Startup behavior with IOL Devices after power cycle fixed
12) Startup behavior with IOL Devices after PLC connection cycle fixed
13) Diagnostic messages freeze sometimes fixed
14) Fix of the wrong DI qualifier byte in port-based bitmapping
15) Improved start-up behavior after FactoryReset
16) Fixed usage of Rotary Switches to activate/deactivate IIoT functions and WebUI


Version: 1.3.8
Details:
Corrects or improves the following issues:
1) Elements are not properly reported in some third-party programming environments
2) Digital outputs cannot reliably be forced on by web interface
3) Improved diagnostic data
4) Removed erroneous 'Undefined error identifier: 0x17FF' IO-Link Master Event code causing communication interruption
5) Fixed issues with IO-Link Master not responding to Rockwell Studio 5000 'ListInterfaces' request

The entire ZIP file is used by the IO-Link Master firmware update page. To install this update, open the web interface for your IO-Link Master, log in, navigate to "Settings / Maintenance", select "FIRMWARE", and click on "Firmware update". Choose the ZIP file and press "Update". The process will take several minutes and will automatically refresh the webpage when it is complete. Once loaded, power-cycle the IO-Link Master and reconnect.


Version: 1.3.1
Details:
Initial release firmware


Version: 1.3.0
Details:
Initial release beta firmware