NOTE: For actively maintained firmware downloads and history,
please click this link.
Upgrade Tools
- Koyo
support tool
File name: updatetool3_2_4.zip (6 MB)
Version: Version 3.2.4
This upgrade tool will update firmware for the following modules and CPUs:
DL05, DL06, D2-250, D2-250-1, D2-260, D2-262, D3-340, D3-350, D4-450, D4-454, T1K-DEVNETS,
T1K-MODBUS, T1K-RSSS, D2-DCM and D3-DCM
Please note: Firmware binaries themselves are not included
with the Koyo support tool; they must be downloaded separately and can
be downloaded from this link.
- Host Engineering Module Firmware (available
from Host Engineering Web site)
- 105tool_dos.zip
DL105 upgrade tool (DOS version) - Please see the included readme.txt file
for instructions
- 105tool.zip
DL105 upgrade tool for Windows 95/98/NT/+
- DirectTouch Panel upgrade tool for Windows 95/98/NT
Important Advisories: