AutomationDirect Technical Support
AutomationDirect | Direct Sales in US and Canada | 1-800-633-0405

ViewMarq Displays Frequently Asked Questions AutomationDirect Logo


Use "Ctrl-F" to search for specific words in this FAQ.

Question:

How many colors are displayed by a ViewMarq LED message display?

Answer

Currently ViewMarq offers a tri-color display with red, amber and green characters, plus scrolling and blinking options. White LEDS are not used.

FAQ ID: 1445



Question:

What are the viewing distances for ViewMarq?

Answer

Depending upon the model, LED message displays can be seen from 100 to 400 feet away and offer a viewing angle of 140 degrees.

FAQ ID: 1447



Question:

What type of information can ViewMarq display?

Answer

Virtually any information from devices such as sensors or components in your industrial applications may be displayed on ViewMarq LED message boards. This includes process and equipment status such as tank level, pressure level, oven temperature, and any information that will help operators be more productive.

FAQ ID: 1448



Question:

What hardware/software is needed to control the messages on the ViewMarq display?

Answer

The displays are slave devices designed to be controlled by logic controllers that can send ASCII or Modbus RTU strings via an Ethernet or serial connection. However, any devices which support these protocols can send command strings to the ViewMarq display.

FAQ ID: 1449



Question:

How do I create text messages for ViewMarq?

Answer

The ViewMarq Configuration Software (MD-PGMSW can be purchased on CD or downloaded for free ViewMarq Configuration Software). It includes a built-in message simulator so you can see the message on your PC as you type. Message creation and editing is simple. Easy-to-find tools assist in changing text color, adding blinking options, or inserting embedded variables. The command string viewer allows you to copy and paste the command string needed for your PLC ladder logic code.

The software utility can also send the message to the ViewMarq LED display and configure the display to communicate with a PLC.

FAQ ID: 1450



Question:

What size characters can ViewMarq display?

Answer

Depending upon the model type, either 2 inch, 4.75 inch, or 9.5 inch characters with 1-line, 2-line or 4-line versions, and either 12 or 24 characters per line.

FAQ ID: 1451



Question:

Can ViewMarq display graphics?

Answer

Not at this time; ViewMarq models display text messages only. Messages can be formatted to blink, and scroll left, right, up, and down.

FAQ ID: 1452



Question:

Is Ethernet support included?

Answer

All ViewMarqs come equipped with a 10/100BaseT Ethernet port. A 7 foot Ethernet patch cable is also included.

FAQ ID: 1453



Question:

For the Ethernet connection, do I need a cross-over or patch cable?

Answer

The ViewMarq has a MDI-X (medium-dependent interface) ethernet port. This allows the Viewmarq port to automatically adjust the port's TX/RX pair to match the cable that you are using, so you can use either one.

FAQ ID: 1454



Question:

Is the ViewMarq display firmware field upgradable?

Answer

Yes; the free ViewMarq configuration software MD-PGMSW makes it simple to upgrade the message displays' firmware in the field.

FAQ ID: 1455



Question:

Which PC operating systems support ViewMarq software?

Answer

The ViewMarq configuration software is supported by Windows 8 and newer. It does require a serial or Ethernet connection to connect the software to the display.

Please check the ViewMarq Software download page for the latest supported operating systems.

FAQ ID: 1456



Question:

Is ViewMarq suitable for outdoor use?

Answer

Not at this time; while ViewMarq is NEMA rated NEMA 4 for washdown, and NEMA 12 for dust, oil, water and dirt, the units are not intended for outdoor use.

FAQ ID: 1457



Question:

Can ViewMarq be used as a standalone product?

Answer

ViewMarq is intended for use with a PC or PLC-based system and not as a standalone unit. It is ideal for receiving information from any device capable of serial ASCII, Modbus RTU, or Modbus TCP communications. While it can be used to display preformatted messages, that information will be lost once power is removed from the unit.

FAQ ID: 1458



Question:

Does ViewMarq have a real time clock?

Answer

Since ViewMarq is a slave device, it relies on a master to provide data, including real-time clock information, for messaging. ViewMarq does support variables, which can be used to display the time data from the controlling device within the message.

FAQ ID: 1459



Question:

What agency approvals does ViewMarq offer?

Answer

  • UL508, UL61010
  • CE
  • RoHS
  • Reach
Note: Only the wall-mount and cabinet-mount options are UL508/UL61010 rated. The chain-mount option is not UL approved.

Please see the "Compliance Information" section of the product web page for the latest compliancy documentation.

FAQ ID: 1460



Question:

Are there mounting limitations for ViewMarq?

Answer

ViewMarq displays can be mounted in any horizontal position, such as a wall, ceiling, or cabinet. Each unit is equipped with an accelerometer to ensure your message is automatically displayed in the upright position.

FAQ ID: 1461



Question:

What power requirements does ViewMarq have?

Answer

ViewMarq can be wired for 100-240 VAC or 24 VDC power.

Please see page 3-5 in the ViewMarq User Manual for the power requirements for the individual panels.

FAQ ID: 1462




Copyright © 1999- AutomationDirect.com. ALL RIGHTS RESERVED