AutomationDirect Technical Support
AutomationDirect | Direct Sales in US and Canada | 1-800-633-0405

Software Downloads - Legacy Products AutomationDirect Logo


NOTE: For all active AutomationDirect firmware and software downloads, please click this link.

Visit the "Docs & Drawings / Support Resources" section on the item page for any part number to get links to the available software, firmware, configuration files or example programs associated with the product.

The items available for download below are legacy products that are no longer being updated.

Download Options:

  • Free Software, Upgrades, and Maintenance Releases

  • Drivers

  • Utilities and Tools

  • Configuration Files

Free Software, Upgrades, and Maintenance Releases:

  • DDE Server
  • DSData Server
  • Dymo Labelers
    Visit the Dymo support website for the most current firmware, software, and drivers
  • Ethernet SDK
    Visit Host Engineering's website for new product information and software development kits.
  • Optimation Editor
  • ScreenCreator
  • Think & Do
    Visit the Phoenix Contact website for a complete list of Think & Do application notes and product information.
    • Think-N-Do Studio 6.0 Terminator I/O Patch

Drivers:

  • EA-MG-PGM-CBL drivers
    Drivers for the EA-MG-PGM-CBL USB-to-serial cable (Windows 2000 SP4, Windows XP SP2, and Windows Vista(32/64 bit), Windows 7 (32/64 bit), Windows 8 and 8.1 (32/64 bit), Windows 10)
  • Industrial Monitors
    • Drivers for Atlas Industrial Monitors
    • Drivers for the FPM / FLI series of monitors

Tools and Utilities:

  • CTRIO Workbench Tool
    The CTRIO Workbench Tool allows you to configure our CTRIO (High Speed Counter I/O) modules. CTRIO Workbench has utilities to configure the CTRIO modules, verify module I/O mapping and upgrade the CTRIO OS image.

  • DNLoader
    DNLoader is a free utility that allows you to upload and download PLC programs without the use of DirectSOFT. Available from the Host Engineering web site.

  • ERM Workbench Tool
    The ERM Workbench Tool allows you to configure our ERM (Ethernet Remote I/O)modules. ERM Workbench has utilities to configure the ERM modules, verify module I/O mapping and upgrade the ERM OS image.

  • MDM-TEL Configuration Wizard
    Version 2.08
    View End User License Agreement

  • Modbus TCP master program
    For use in troubleshooting Modbus TCP connections to Modbus TCP slave devices.

  • NetEdit Tool
    The NetEdit Tool allows you to configure our ethernet modules.

  • Radio Modem Utilities
    These utilities are included on the CD that is received in the package with the Cirronet Products. For help in using these products, please go to the documentation section of our web site and download the user manuals.

    • CR-HN04/50x Serial Radio modems tools
      • HNWIZARD: This Configuration Wizard is located on the CR-HN04/50x software and documentation CD included in the CR-HN package
    • CR-SEAP-x Spread Spectrum Ethernet Access Point tools
      • IPHUNTER: The CR-SEAP CD has device detection and IP setting utility named IP Hunter. This utility will detect all Cirronet Ethernet devices on the local network, even those with no IP address.
      • SNAPCom:SNAPCom is a simple TCP/UDP utility program to help familiarize the user with the CR-SEAP and its operation. SNAPCom can be executed off the CD or copied onto a PC. There is no need to install the program. SNAPCom is not a configuration utility and assumes the CR-SEAP has previously been configured using IP Hunter, WinSNAP and/or a telnet session.
      • Winsnap: WinSNAP will automatically find the appropriate serial port and configure the serial port settings for you. The software will inform you of its progress and any problems that arise.
      • WinSEM: The WinSEM program can be used to set up the CR-SEB through the Console port.
    • CR-SEBx and CR-SEH Ethernet Radio Modems tools
      • IPHUNTER: The CR-SEAP CD has device detection and IP setting utility named IP Hunter. This utility will detect all Cirronet Ethernet devices on the local network, even those with no IP address.
      • WinSEM: The WinSEM program can be used to set up the CR-SEB through the Console port.
  • Stratus A/C BTU/H Calculator
    A free utility to calculate required BTU/H for Stratus Enclosure Air Conditioners.

  • T1K-MODBUS Setup Tool
    The T1K-MODBUS Setup Tool allows user configuration of extended timing parameters including Stop Bit(s), Parity, On Delay Time, Off Delay Time, and Communication Time-out that cannot be altered from the hardware dip switches. This software is Windows 95/98/NT/2K compatible and requires an RS-232 serial cable (our p/n D2-DSCBL is compatible) to be connected from a PC to the T1K-MODBUS auxiliary RJ11 serial port.

Configuration Files:

  • D0-DEVNETS EDS File
    DeviceNet Electronic Data Sheet (EDS) for D0-DEVNETS is often required for proper configuration through a DeviceNet Master and its configuration software. This file is provided in "zip" format. Save it to your computer and use the unzip utility of your choice to extract the EDS file.

  • F2-DEVNETS-1 EDS and Icon File
    DeviceNet Electronic Data Sheet (EDS) for F2-DEVNETS is often required for proper configuration through a DeviceNet Master and its configuration software. This file is provided in "zip" format. Save it to your computer and use the unzip utility of your choice to extract the EDS file. An icon (.ico) file is also included for your convenience.

  • H0-PSCM GSD File
    Profibus GSD file for H0-PSCM is often required for proper configuration through a Profibus Master and its configuration software. This file is provided in "zip" format. Save it to your computer and use the unzip utility of your choice to extract the EDS file.

  • H2-PBC GSD File
    Profibus GSD file for H2-PBC is often required for proper configuration through a Profibus Master and its configuration software. This file is provided in "zip" format. Save it to your computer and use the unzip utility of your choice to extract the EDS file.

  • T1H-PBC GSD File
    Profibus GSD file for T1H-PBC is often required for proper configuration through a Profibus Master and its configuration software. This file is provided in "zip" format. Save it to your computer and use the unzip utility of your choice to extract the EDS file.

  • T1K-DEVNETS EDS File
    DeviceNet Electronic Data Sheet (EDS) for T1K-DEVNETS is often required for proper configuration through a DeviceNet Master and its configuration software. This file is provided in "zip" format. Save it to your computer and use the unzip utility of your choice to extract the EDS file.


Copyright © 1999- AutomationDirect.com. ALL RIGHTS RESERVED