Line Reactor Cross-Reference for GS and Hitachi Drives
| Drive Model | Hitachi | GS | GS | Hitachi | |||
| GS | Hitachi L100 | Hitachi SJ100 | Hitachi SJ300 | Three Phase In/Out | Three Phase In/Out | Single Phase input | Single Phase input |
| 120/220 CLASS | |||||||
| GS1-10P2 | N/A | N/A | N/A | N/A | |||
| GS1-10P5 | N/A | N/A | N/A | N/A | |||
| GS1-20P5 | N/A | N/A | GS-20P5-LR-1PH | HRL050H | |||
| GS1-21P0 | N/A | N/A | GS-21P0-LR-1PH | HRL020L | |||
| GS1-22P0 | HRL020L | GS-22P0-LR-3PH | N/A | N/A | |||
| 230 CLASS | |||||||
| L100-002NFU | SJ100-002NFU | HRL010H | N/A | N/A | HRL010L | ||
| GS2-20P5 | L100-004NFU | SJ100-004NFU | SJ300-004LFU | HRL005L | GS-20P5-LR-3PH | GS-20P5-LR-1PH | HRL050H |
| GS2-21P0 | L100-007NFU | SJ100-007NFU | SJ300-007LFU | HRL010L | GS-21P0-LR-3PH | GS-21P0-LR-1PH | HRL020L |
| GS2-22P0 | L100-015NFU | SJ100-015NFU | SJ300-015LFU | HRL020L | GS-22P0-LR-3PH | GS-22P0-LR-1PH | HRL030L |
| GS2-23P0 | L100-022NFU | SJ100-022NFU | SJ300-022LFU | HRL030L | GS-23P0-LR-3PH | GS-23P0-LR-1PH | HRL050L |
| GS2-25P0 | L100-037LFU | SJ100-037LFU | SJ300-037LFU | HRL050L | GS-25P0-LR | N/A | N/A |
| GS2-27P5 | L100-055LFU | SJ100-055LFU | SJ300-055LFU | HRL075L | GS-27P5-LR | N/A | N/A |
| L100-075LFU | SJ100-075LFU | SJ300-075LFU | HRL110L | GS-2010-LR | N/A | N/A | |
| SJ300-110LFU | HRL115L | GS-2015-LR | N/A | N/A | |||
| SJ300-150LFU | HRL120L | GS-2020-LR | N/A | N/A | |||
| SJ300-185LFU | HRL130L | GS-2025-LR | N/A | N/A | |||
| SJ300-220LFU | HRL130L | GS-2030-LR | N/A | N/A | |||
| SJ300-300LFU | HRL140L | GS-2040-LR | N/A | N/A | |||
| SJ300-370LFU | HRL150L | GS-2050-LR | N/A | N/A | |||
| SJ300-450LFU | HRL160L | N/A | N/A | N/A | |||
| SJ300-550LFU | HRL175L | N/A | N/A | N/A | |||
| 460 CLASS | |||||||
| L100-004HFU | SJ100-004HFU | HRL050H | N/A | N/A | N/A | ||
| GS2-41P0 | L100-007HFU | SJ100-007HFU | SJ300-007HFU | HRL010H | GS-41P0-LR | N/A | N/A |
| GS2-42P0 | L100-015HFU | SJ100-015HFU | SJ300-015HFU | HRL030H | GS-42P0-LR | N/A | N/A |
| GS2-43P0 | L100-022HFU | SJ100-022HFU | SJ300-022HFU | HRL030H | GS-43P0-LR | N/A | N/A |
| GS2-45P0 | L100-040HFU | SJ100-040HFU | SJ300-040HFU | HRL050H | GS-45P0-LR | N/A | N/A |
| GS2-47P5 | L100-055HFU | SJ100-055HFU | SJ300-055HFU | HRL075H | GS-47P5-LR | N/A | N/A |
| GS2-4010 | L100-075HFU | SJ100-075HFU | SJ300-075HFU | HRL110H | GS-4010-LR | N/A | N/A |
| SJ300-110HFU | HRL115H | GS-4015-LR | N/A | N/A | |||
| SJ300-150HFU | HRL120H | GS-4020-LR | N/A | N/A | |||
| SJ300-185HFU | HRL130H | GS-4025-LR | N/A | N/A | |||
| SJ300-220HFU | HRL130H | GS-4030-LR | N/A | N/A | |||
| SJ300-300HFU | HRL140H | GS-4040-LR | N/A | N/A | |||
| SJ300-370HFU | HRL150H | GS-4050-LR | N/A | N/A | |||
| SJ300-450HFU | HRL175H | GS-4060-LR | N/A | N/A | |||
| SJ300-550HFU | HRL175H | GS-4075-LR | N/A | N/A | |||
| SJ300-750HFU | N/A | GS-4100-LR | N/A | N/A | |||
| SJ300-900HFU | N/A | N/A | N/A | N/A | |||
| SJ300-1100HFU | N/A | N/A | N/A | N/A | |||
| SJ300-1500HFU | N/A | N/A | N/A | N/A | |||