Tutorials  

Basic D0-05AR Power Wiring

Caution: Make sure all power is OFF before proceeding.

STEP 1)

First gather these necessary materials:

  • D0-05AR
  • FLAT HEAD SCREWDRIVER
  • 3 LEAD POWER CORD
  • POWER SURGE PROTECTOR

STEP 2)

First, remove the plastic cover over the terminal block. Connect the BLACK LEAD of your power cord to the D0-05AR terminal block(AC(L)). This is a 110VAC module. That is why the wiring diagram is labeled AC(L). (L)=Line-this means connect your line power (usually Black Lead) to this terminal.

< Click on image for larger picture

STEP 3)

Connect the WHITE LEAD of your power cord to the D0-05AR terminal block(AC(N)). This is a 110VAC module that is why the wiring diagram is labeled AC(N). (N)= Neutral-this means connect your Neutral line (usually White Lead) to this terminal.

< Click on image for larger picture

STEP 4)

Connect the GREEN LEAD of your power cord to the D0-05AR terminal block(G). This is a earth ground. That is why the wiring diagram is labeled G. G = Ground-this means connect your ground line (usually Green Lead) to this terminal.

< Click on image for larger picture

STEP 5)

When you are finished place the plastic cover back over the terminal block. Now you are ready to plug your power cord into a surge protector. You are finished with basic wiring.

< Click on image for larger picture