LS Electric Servo Resources
Drive CM Configuration Software
Download Drive CM software (32-bit and 64-bit)
Firmware
L7CA Drives Firmware v0.19
Example Programs
Application Notes
VisualSizer-SureServo: Servo Motor Sizing Software for Windows
- VisualSizer is a third-party servo motor sizing software that will aid in the design of
SureServo motion control systems. VisualSizer calculates required speed, torque, power, acceleration, jerk,
and inertia mismatch for systems incorporating SureServo motors.
- VisualSizer was designed to run with Windows 2000 and Windows XP (Home and Professional).
It will work with Win7 and Win8, but is not officially supported by the developer.
- VisualSizer now comes with more than 20 manufacturers' databases of servo motors. Once
VisualSizer is installed on your PC, select File -> Add/Remove Databases to open the AutomationDirect motor
database file.
- AutomationDirect and the software developer have stopped providing support for this software. It is provided as an optional tool to assist in
application solutions.
Download VisualSizer v
5.80.070