SOFTWARE UPDATE NOTIFICATION: Sign up for our software update e-mail notification service to receive word when a new version of KEPDirect OPC Server Software is available.
KEPDirect Server v5.5.103.0 (30.1 MB)
This file is the full package download for our KEPDirect OPC Server. The software installs as a demo version prior to registration at which time you will receive a file to unlock your unlimited version. Our latest KEPDirect package includes all drivers and help file documentation for connection to the DirectLOGIC PLCs and EBCs, the Productivity3000 PAC, and our Ethernet-enabled GS and Durapulse drives. Without a keycode for a purchased software license, the server will run for two hours at a time.
Minimum PC requirements
- 2.0 GHz Processor
- 1 GB installed RAM
- 180 MB available disk space
- Ethernet Card (required for Ethernet drivers or serial drivers that utilize Ethernet encapsulation)
- Super VGA (800 x 600) or higher resolution video adapter and monitor
- Keyboard and Microsoft mouse or compatible pointing device
Supported Operating Systems
- Windows 7 Pro and Ultimate*
- Windows 2000 SP4
- Windows XP* SP2 (strongly recommended for industrial settings)
- Windows Server 2003* SP2 (strongly recommended for industrial settings)
- Vista Business/Ultimate*
- Windows Server 2008* (strongly recommended for industrial settings)
*Includes support for 64-bit operating systems.