SOFTWARE UPDATE NOTIFICATION: Sign up for our software update e-mail notification service to find out when updates to KEPDirect software are available.
KEPDirect for PLCs (File size = 12 MB)
This ZIP file contains the files required to upgrade all prior KEPDirect for PLCs installations to Version 4.300.449.0. To install this maintenance release, run the executable and follow the directions. DO NOT erase your currently installed KEPDirect files. This file can only be used as a maintenance release for an existing installation - otherwise it will run in Demo Mode.
KEPDirect EBC I/O Server (File size = 12 MB)
This ZIP file contains the files required to upgrade all prior KEPDirect EBC I/O Server installations to Server Version 4.300.449.0. To install this maintenance release, run the executable and follow the directions. DO NOT erase your currently installed KEPDirect files. This file can only be used as a maintenance release for an existing installation - otherwise it will run in Demo Mode.