EZText
Support Resources
Frequently Asked Questions:
EZText
Programming Software V2.0 Upgrade (File size 16.7 MB)
IMPORTANT! Please read the information below before installing
an upgrade. This download will upgrade your existing EZText programming software
to version 2.0.
Do not delete any existing EZText files!! This is a maintenance release, not
a full install. You must have a previous version of EZText to install this upgrade.
To install:
- Un-Zip the downloaded file to a temporary folder using
WinZip or a similar extraction program.
Take a moment to view the Readme.txt file to learn about
new features, changes, and other important information about this maintenance
release.
- Double-click setup.exe and follow the
directions.
- DO NOT erase your currently installed EZText files.
This is only a maintenance release and does not contain the full software
package. Change the default folder, if your current version of EZText is located
in a different location.
EZText
Write Utility (File size = 3.87 MB)
This allows users to download new/updated EZText projects to the EZ-MULTIDROP
or to individual EZText panels, without using EZText Software.
Also download
the associated manual.
EZText
Software V 1.03 Maintenance Release (File size = 7.05 MB)
Do not delete any existing EZText files!! This is a maintenance release, not
a full install. You must have a previous version of EZText to install this upgrade.
To install:
- Un-Zip the downloaded file to a temporary folder using
WinZip or a similar extraction program.
- Take a moment to view the Readme.txt file to learn about
new features, changes, and other important information about this maintenance
release.
- Double-click setup.exe and follow the directions.
- DO NOT erase your currently installed EZText files. This
is only a maintenance release and does not contain the full software package.
Change the default folder, if your current version of EZText is located in
a different location.
Application Notes