AutomationDirect logoDSData Server Support Resources


v4.0 Service Pack

(File size = ~3.91 MB)

This self-extracting executable contains the files required to upgrade v4.x DSData to v4.0 Build 25. This maintenance release will only work with v4.x.

NOTE: DSData version 4 is a new major release of the software. This service pack download will not upgrade v3.x installations to v4.0. Users of v3.x who wish to upgrade to version 4 must purchase an upgrade (part number PC-DSDATA-UPG).

To install this maintenance release, run the executable and follow the directions. DO NOT erase your currently installed DSData files. This is only a maintenance release and does not contain the full software package.

   

v3.0c Service Pack

(File size = ~4.96MB)

This self-extracting executable contains the files required to upgrade v3.x DSData to v3.0c Build 80 . This maintenance release will only work with v3.x.

To install this maintenance release, run the executable and follow the directions. DO NOT erase your currently installed DSData files. This is only a maintenance release and does not contain the full software package.

key code = DSDATA-SERVICE-PACK

   
v3.0 Demo This file is a demo version of our DSData package. It shows all the features of our DDE/OPC package. We do not offer any documentation to go along with it at this time but the program has very good help files. Please see the README.TXT file for installation instructions. Disregard the request for a password to use as a demo version. Without the password, the program will run for 30 minutes.
   
Application Note DirectSOFT32 DSData Server Application Note
Updating existing DDE applications created using versions of the DDE Server earlier than v3.0