AutomationDirect logoDirectTouch Support Resources


Frequently Asked Questions

DP-320 Manual
(DP-320-M)
Installation and Setup of the DP-320 DirectTouch Panel.
DP-321 Manual
(DP-321-M)
Installation and Setup of the DP-321 DirectTouch Panel.

dptool_320.exe DirectTouch Panel Firmware Upgrade (V. 2.23) Corrects Leap Year problem. This tool is for the DP-C320 & DP-M320 Panels
dptool_321.exe DirectTouch Panel Firmware Upgrade tool for the DirectTouch DP-C321 & DP-M321 Panels.

Printers

The following impact printers may be used with the DirectTouch panel:

Okidata Microline 184 Turbo

Epson LX-300


RS-422 wiring diagram for DirectTouch panel to DirectLogic PLCs (PDF Document)
LX-300 printer cable wiring diagram (PDF document)

Printer Setup Instructions for setting up the DirecTouch panel for use with a printer and using the sample printing part from 'Printtst.PRO'. (PDF document)

printproj.exe The self-extracting zip file containing the 'Printtst.PRO' project and sample printing part.

ScreenCreator ScreenCreator software support