AutomationDirect logoCLICK PLC Support Resources


 

SOFTWARE UPDATE NOTIFICATION: Sign up for our software update e-mail notification service to receive word when a new version of CLICK software is available.

Programming Software v.1.10 (27.7 MB)

Download file

This ZIP file contains CLICK Programming software version 1.10, the Koyo USB-Serial Driver (necessary if you plan to program your CLICK PLC through a USB port using the supported USB cable), and the software installation guide. This download also includes the latest CLICK firmware. Unzip the file to a directory on your computer and run the Install program.

Changes since v1.00:

Please see the Readme.txt file in the download ZIP file for additional information and instructions.

Minimum System Requirements:

Note: Programming cable is also required for communications between PC and PLC.