DL-340 CPU Modbus® Address Cross-Reference Table
| 340 Data Type |
Octal Range 340 Ref (Oct) |
Modbus Data Type |
Modbus Addr. (Hex) |
Modbus Addr. (Dec) |
Func. Code |
| Physical IO | 0 - 167 | INPUT and COIL | 0000-0077 | 0 - 119 | 1,2,5,15 |
| Control Relays | 170 - 377 | 0078-00FF | 120 - 255 | ||
| Shift Register Bits | 400 - 577 | 0100-017F | 256 - 383 | ||
| Timer/Counter Status | 600 - 677 | 0180-01BF | 384 - 447 | ||
| Physical IO | 700 - 777 | 01C0-01FF | 448 - 511 | ||
| Control Relays | 1000 - 1077 | 0200-023F | 512 - 575 | ||
| User Registers | 400 - 577 | INPUT and HOLDING Registers |
0040-007F | 64 - 127 | 3,4,6,16 |
| Timer/Counter Acc. | 600 - 677 | 0000-003F | 0 - 63 | ||
| User Registers | 700 - 777 | 0080-00BF | 128 - 191 | ||
NOTES:
| R400 - R577
and R700 - R777 are 8 bit registers in the 340 CPU. When requesting these registers
via Modbus, two registers are returned for each item requested. The order of the
registers is byte-swapped, i.e. if 1 item starting at register R400 is requested
the information will come back as (R401, R400).
To calculate the starting Modbus address of a register you will have to use the following formula:
RegAddr = Desired Register Address
BaseReg = Base Register Address (either 400 or 700)
DecOffset = Base of Modbus Address in Decimal (either 64 or 128)
HexOffset = Base of Modbus Address in Hex (either 0x40 or 0x80)
for Decimal
ModbusAddr = OctToDec((RegAddr - BaseReg) / 2) + DecOffset
for Hex
ModbusAddr = OctToHex((RegAddr - BaseReg) / 2) + Hex Offset
|
| The status of some of the addresses shown here are controlled by the CPU, by the placement of modules in the base, or by the RLL program. Modbus communications will not overwrite these addresses. |
MODBUS is a registered trademark of Modicon, Inc.