AutomationDirect logo Firmware Revisions for P2-RS



Latest shipping version:

 

Recent Firmware History:


Version: 1.2.9.21
Details:
Hardware:
1.) Implemented fix for Large Block NAND sector fault


Version: 1.2.9.20
Details:
This release includes an update to only P2-550 and P2-RS firmware due to updated OLED screen (UIM) hardware on those part numbers.
P2-550 and P2-RS firmware may be downgraded once. However, once downgraded, if the firmware is downgraded a second time UIM, the UIM will become completely blank. UIM functionality can be restored by upgrading to the latest firmware version.


Version: 1.2.2.69
Details:
P2-RS
Firmware 1.2.2.69
Release Date: July 6th, 2017

Bugs fixed:

1.) Updated initialization sequence for discrete outputs.


Note: This version requires GUI build 2.2.X or higher.


Version: 1.2.2.64
Details:
P2-RS
Firmware 1.2.2.64
Release Date: September 9th, 2016

Bugs fixed:

1.) P2-RS will go into service mode when it loses communications to P2-CPU more than three times.


Note: This version requires GUI build 2.2.X or higher.


Version: 1.2.2.58
Details:
Initial Release Version