| Question | What ZIPLinks are supplied with the I/O terminal block already pre-wired? |
| Answer | ZL-2CBL1xx ZL-2CBL2xx ZL-3CBL2xx ZL-3CBL3xx ZL-4CBL2xx ZL-4CBL4xx ZL-CBL056 ZL-CBL056FR ZL-CBL056L Note: 64-point modules in the DL405 require two cables per module. Cables with "xx" in the part number are available in 0.5, 1.0, and 2.0 meter lengths. The "xx" in the part number is replaced by (blank) for the 0.5m cable, by "-1" for the 1.0m cable, and by "-2" for the 2.0m cable. |
FAQ Subcategory:
This item was last updated on 02-09-2004
Document ID: 230
The information provided in the AutomationDirect knowledge base is provided "as is" without warranty of any kind. AutomationDirect disclaims all warranties, either express or implied, including the warranties of merchantability and fitness for a particular purpose. In no event shall AutomationDirect or its suppliers be liable for any damages whatsoever including direct, indirect, incidental, consequential, loss of business profits or special damages, even if AutomationDirect or its suppliers have been advised of the possibility of such damages. Some states do not allow the exclusion of limitation of liability for consequential or incidental damages so the foregoing limitation may not apply.