AutomationDirect Logo Marathon Motors Frequently Asked Questions


 

Use "Ctrl-F" to search for specific words in this FAQ.

Question: What style of motors do we carry?
Answer: Only NEMA frame motors. For IronHorse, only TEFC (Totally Enclosed, Fan Cooled). For Marathon, we have TEFC, TENV (Totally Enclosed, Non Ventilated), and TEBC(Totally Enclosed Blower Cooled) in different models. Usually, higher horsepower motors will be the only ones to have a TEBC style MicroMax= TEFC 1/4 - 10 hp BlackMax= TENV,TEBC 1/4 - 30 hp BlueMax= TEFC,TEBC 40-100 hp BlueChip=TEFC, TEBC 30-100 hp
FAQ ID: 1141

Question: What type of motors DON'T we carry?
Answer: DC motors Explosion-proof Metric Washdown Open Drip-proof Single-phase above 1.5 hp Type J frames Wye-Delta Dual or multi-speed motors Other Marathon models.We can't order anything for them. No Custom motors
FAQ ID: 1143

Question: What is the shaft diameter in your CAD drawings?
Answer: Dimension "U" represents the shaft diameter.
FAQ ID: 1145

Question: What motors can be used with a drive (inverter)?
Answer: Any Marathon motor can be used with a drive. Some may be more than is needed for a particular application. Example: a MicroMax and BlackMax could both come in 1/2 hp in the same frame size. The MicroMax is normally the recommendation for general use ( pump,fan,etc). A more demanding application might be better suited for a BlackMax motor.
FAQ ID: 1147