Answer:
| Click, D0-05 & P3000 |
| PORT 2 |
|
DRIVE |
| Pin 3 (RX) |
|
Pin 3 ( TX ) |
| Pin 4 (TX) |
|
Pin 5 ( RX ) |
| Pin 1 ( 0v Gnd ) |
|
Pin 2 ( Gnd) |
|
|
|
| D0-06, 250,
250-1, 260 |
| PORT 2 |
|
DRIVE |
| Pin 2 (TX) |
|
Pin 5 ( RX ) |
| Pin 3 (RX) |
|
Pin 3 ( TX ) |
| Pin 7 ( 0v Gnd ) |
|
Pin 2 ( Gnd) |
| Jumper |
|
|
| Pins 4 and 5 |
|
|
| together |
|
|
|
|
|
| 350 |
| PORT 2 |
|
DRIVE |
| Pin 2 (TX) |
|
Pin 5 ( RX ) |
| Pin 3 (RX) |
|
Pin 3 ( TX ) |
| Pin 7 ( 0v Gnd ) |
|
Pin 2 ( Gnd) |
| Jumper |
|
|
| Pins 4 and 5 |
|
|
| together |
|
|
|
|
|
| 450 |
| PORT 1 |
|
DRIVE |
| Pin 2 (TX) |
|
Pin 5 ( RX ) |
| Pin 3 (RX) |
|
Pin 3 ( TX ) |
| Pin 7 ( 0v Gnd ) |
|
Pin 2 ( Gnd) |
| Jumper |
|
|
| Pins 4 and 5 |
|
|
|
|
|
| PORT 2 |
|
DRIVE |
| Pin 3 (RX) |
|
Pin 3 ( TX ) |
| Pin 4 (TX) |
|
Pin 5 ( RX ) |
| Pin 1 ( 0v Gnd ) |
|
Pin 2 ( Gnd) |
|
|
|
|