AutomationDirect logoIboco Wiring Duct Cross Reference


NOTE: You may wish to use your browser's "Find" feature (Ctrl-F on most browsers) to find specific part numbers here.

AutomationDirect offers Iboco wire duct and accessories.

Nominal Size (w x h) Iboco Panduit ** Tyton ** Hoffman ** T&B Taylor **
1 x 1 T1-1010 G1 x 1 SL1 x 1 A100100 T1 x 1T
1 x 1 1/2 T1-1015 G1 x 1.5 SL1 x 1.5 A100150 T1 x 1.5T
1 x 2 T1-1022 G1 x 2 SL1 x 2 A100200 T1 x 2T
1 x 3 T1-1030 G1 x 3 SL1 x 3 A100300 T1 x 3T
1 x 4 T1-1040 G1 x 4 SL1 x 4 A100400 T1 x 4T
Narrow Fingers T1E- F SLHD N/A suffix HD instead of T

Nominal Size (w x h) IBOCO Panduit Tyton Hoffman T&B Taylor
1 1/2 x 1 1/2 T1-1515 G1.5 x 1.5 SL1.5 x 1.5 A150150 T1.5 x 1.5T
1 1/2 x 2 T1-1522 G1.5 x 2 SL1.5 x 2 A150200 T1.5 x 2T
1 1/2 x 3 T1-1530 G1.5 x 3 SL1.5 x 3 A150300 T1.5 x 3T
1 1/2 x 4 T1-1540 G1.5 x 4 SL1.5 x 4 A150400 T1.5 x 4T
Narrow Fingers T1E- F SLHD N/A suffix HD instead of T

Nominal Size (w x h) IBOCO Panduit Tyton Hoffman T&B Taylor
2 x 1 1/2 T1-2215 G2 x 1.5   A200150 T2 x 1.5T
2 x 2 T1-2222 G2 x 2 SL2 x 2 A200200 T2 x 2T
2 x 3 T1-2230 G2 x 3 SL2 x 3 A200300 T2 x 3T
2 x 4 T1-2240 G2 x 4 SL2 x 4 A200400 T2 x 4T
Narrow Fingers T1E- F SLHD N/A suffix HD instead of T

Nominal Size (w x h) IBOCO Panduit Tyton Hoffman T&B Taylor
3 x 1 1/2 T1-3015 G3 x 1 SL3 x 1   T3 x 1T
3 x 2 T1-3022 G3 x 2 SL3 x 2 A300200 T3 x 2T
3 x 3 T1-3030 G3 x 3 SL3 x 3 A300300 T3 x 3T
3 x 4 T1-3040 G3 x 4 SL3 x 4 A300400 T3 x 4T
3 x 5 T1-3050 G3 x 5 SL3 x 5 A300500 T3 x 5T
Narrow Fingers T1E- F SLHD N/A suffix HD instead of T

Nominal Size (w x h) IBOCO Panduit Tyton Hoffman T&B Taylor
4 x 1 1/2 T1-4015 G4 x 1.5      
4 x 2 T1-4022 G4 x 2 SL4 x 2 A400200 T4 x 2T
4 x 3 T1-4030 G4 x 3 SL4 x 3 A400300 T4 x 3T
4 x 4 T1-4040 G4 x 4 SL4 x 4 A400400 T4 x 4T
4 x 5 T1-4050 G4 x 5 SL4 x 5 A400500 T4 x 5T
Narrow Fingers T1E- F SLHD N/A suffix HD instead of T

Nominal Size (w x h) IBOCO Panduit Tyton Hoffman T&B Taylor
6 x 4 T1-6040 G6 x 4     T6 x 4T
Narrow Fingers T1E- F     suffix HD instead of T

NOTES:

** - Cover must be ordered separately

Taylor is owned by T&B but sold as Taylor duct

For color add "G" for grey, "W" (or "WH") for white, etc.