DirectLogic
PLC Selection Guide
Related Links:
DirectLogic
PLC Families
- DL05 – Our smallest PLC offers six I/O combinations
of AC, DC, and relay I/O, and advanced programming functions such as PID and
drum sequencing. The DL05 also features:
- Eight inputs and six outputs
- 2 K program memory
- 4 K data memory
- Two communication ports
- 129 instructions, including four PID loops
- Removable terminal block
- Windows-based programming software for an additional $99
For more information on the DL05, click
here.
- DL06 – Our first micro PLC to combine fixed I/O
of 20 inputs and 16 outputs with four option card slots for expansion (discrete,
analog, communication modules), all in the same package. With the DL06, you
can use the same PLC panel layout for all applications from 36 to 100 I/O.
- 14.8 K of total memory
- 229 instructions, including 8 PID loops
- Two communication ports, including RS232/ 422/ 485 capability
- Supports networking for MODBUS RTU master/slave, ASCII in/out, a DeviceNET
slave option module, and an Ethernet option module
- Integrated high-speed inputs and pulse output
- Built-in real-time clock/calendar
- Optional LCD display for operator interface or maintenance troubleshooting
- Four option card slots accept discrete, analog I/O, high-speed counting/
pulse output and communication modules
For more information on the DL06, click
here.
- DL105 – The DL105 series is
a fixed-I/O micro PLC with 10 inputs and eight outputs. Eights configurations
are available in combinations of AC, DC, and relay I/O, as well as AC and
DC power supplies. The DL105 features:
- 10 inputs and eight outputs
- 2 K program memory
- 384 words data memory
- 91-instruction programming includes time or event-based drum sequencer,
timed interrupt, immediate I/O, etc.
- 7 amp relay outputs
- One RS-232C communication port
- Removable terminal connectors
- Eight I/O configurations
For more information on the DL105, click
here.
- DL205 – If your application requires the flexibility
of a modular control system, a DL205 PLC is the lowest cost, most versatile
solution you'll find. In fact, all you need to do is pick out a CPU card,
plug it in the first slot of the base you choose, and then mix and match various
modules into the available slots. The DL205 features:
- Four base sizes with built-in power supply, including 12/24 VDC, 110/220
VAC and 125 VDC power.
- AC/DC discrete in/out, up to 32 points
- Ten amp relay out
- 12-bit and 16-bit analog inputs and outputs
- Temperature inputs
- Data communications, including serial and Ethernet modules
- Counter input/pulse output
- Remote I/O master and slave
For more information on the DL205, click
here.
- DL305 – This PLC design has been marketed by various
name-brand PLC manufacturers for over 17 years. It has masqueraded as the
General Electric Series One, the Texas Instruments Series 305, and the Siemens
SIMATIC TI305. It features:
- Four standard CPUs to choose from, including the D3-350 ($209) with
PID control and two communication ports
- Standard CPUs programmed with handheld programmer or Windows-based software
- Specialty CPUs convert a DL305 system into an RTU for Optomux, Pamux,
or allow BASIC programming for custom applications
- Five, eight, and 10-slot bases
- 110/220 VAC or 24 VDC power supply
- AC, DC inputs
- AC, DC, and relay outputs
- Eight or 12-bit analog input/output
- Specialty modules include ASCII/BASIC module, high speed counter, and
communication interface module
For more information on the DL305, click
here.
- DL405 – This product line has the widest variety
of I/O modules and configurations of all our PLCs. You can build a control
system with local/distributed I/O of up to 3,500 points. Use the built-in
PID instruction or specialty modules to perform cost-effective process control.
Three CPUs from 6.5 K memory with 1,152 I/O to 30.8 K memory with 3,584 possible
I/O, with built-in power supply are offered. The DL405 also features:
- Three base sizes
- AC/DC discrete in/out, up to 64 points
- Ten amp relay out
- 12-bit and 16-bit analog inputs and outputs
- Thermocouple and RTD inputs
- Data communications, including serial and Ethernet modules
- Counter input module
- Three types of remote I/O, including rack-based, module-based and our
NEW Terminator field I/O
For more information on the DL405, click
here.