DINnector Cross Reference

NOTE: You may wish to use your browser's "Find" feature (Ctrl-F on most browsers) to find specific part numbers here.

Other Brand Dinnector
3007 T8B
1492-CA2 T8
1492-CA2B T8B
1492-CAM1 T8
1492-CAM1B T8B
1492-CAM1L T8
1492-CAM1LB T8B
1492-CAM2 T8
1492-CAM2B T8B
1492-CD2 T4
1492-CD2B T4B
1492-CE2 T1/0
1492-CE2B T1/0B
1492-CJ14-2 2J1/0
1492-CJ14-3 3J1/0
1492-CJ6-2 2J12
1492-CJ6-3 3J12
1492-CJ7-2 2J10
1492-CJ7-3 3J10
1492-CJ8-2 2J8
1492-CJ8-3 3J8
1492-CJD6-2 2JM10
1492-CJD6-3 3JM10
1492-DR3 R15S
1492-EA15 EB15
1492-EA35 EB35
1492-EB10 EC8-6
1492-EB16 EC4
1492-EB3 EC12-10
1492-EB35 EC1/0
1492-EB4P ECF
1492-EB6 EC12-10
1492-EBD3 DEC10
1492-EBM3 ECM10
1492-EBM4 ECM10
1492-EWP14-4 C1/0
1492-EWP6-4 C12, DC10
1492-EWP7-4 C10
1492-EWP8-4 C8-6
1492-F1 T12
1492-F1B T12B
1492-F2 T12
1492-F2B T12B
1492-H1 T12
1492-H1B T12B
1492-H2 D10
1492-H2B D10B
1492-H4 F6L110, F6L220
1492-H5 F6L24, F6L60
1492-H6 F6
1492-H7 DIS10
1492-HM1 T12
1492-HM1B T12B
1492-HM2 D10
1492-HM2B D10B
1492-N13 2J12
1492-N16 EC8-6, EC4
1492-N17 EC1/0
1492-N18 EC12-10
1492-N21 2J1/0
1492-N24 3-100J12
1492-N25 ASB
1492-N3 2J8, 2J4
1492-N30 3-70J8
1492-N36 EC12-10
1492-N39 82JM10
1492-N40 DEC10
1492-N42 2J12, 2JM10
1492-NM16 EC8-6
1492-NM36 EC12-10
1492-NM40 DEC10
1492-PP10 SEP8-6
1492-PP16 C4
1492-PP3 SEP12-10
1492-PP6 SEP12-10
1492-SM5x5 LAB
1492-TA40 TPAB
1492-W10 T8
1492-W10-B T8B
1492-W16 T4
1492-W3 T12
1492-W3-B T12B
1492-W35 T1/0
1492-W4 T12
1492-W4-B T12B
1492-W4P F10, F10L24, F10L110, F10L220
1492-W6 T10
1492-W70 T3/0
1492-WD3 D10
1492-WD3-B D10B
1492-WD4 D10
1492-WD4-B D10B
1492-WD4C D10X
1492-WG10 G6
1492-WG16 G4
1492-WG35 G1/0
1492-WG4 G10
1492-WG6 G8
1492-WKD3 DIS10
1492-WM3 M10
1492-WM3-B M10B
1492-WM4 M10
1492-WM4-B M10B
1492-WMG-3 MG10
199-DR1 R35S
007 865.26 TPAB
008 521.26 ASB
103 002.26 EB35
110 491.17 M10
112 086.02 M10
114 825.05 SEP12-10, SEP8-6
115 116.07 T10
115 118.11 T8
115 120.17 T6
115 124.07 T1/0
115 126.01 D10
115 129.14 T4
115 166.11 D10X
115 210.21 T4
115 214.11 DIS10
115 216.13 T3/0
115 259.06 T10
115 260.03 T8
115 261.20 T6
115 271.22 D10
115 377.24 F6
115 486.03 T12
115 490.13 D10
115 491.00 D10
115 498.17 D10X
115 501.12 D10
115 657.25 F10
115 659.07 F10
115 660.04 DIS10
115 661.21 F10L110, F10L220
115 663.23 F10L24
115 664.24 F10L60
115 665.25 F10L24
115 666.26 F10L60
115 667.27 F10L110, F10L220
115 686.13 DIS10
115 688.25 DIS10
116 656.25 DEC10
116 951.15 ECF
117 600.03 ECM10
118 233.27 EC1/0
118 368.16 EC12-10, EC8-6
118 499.23 DEC10
118 618.01 EC4
118 707.03 SEP12-10, SEP8-6
120 491.11 M10B
125 116.01 T10B
125 118.13 T8B
125 120.11 T6B
125 124.01 T1/0B
125 126.03 D10B
125 129.16 T4B
125 216.15 T3/0B
125 486.05 T12B
125 490.15 D10B
125 491.02 D10B
160 496.26 MG10
163 043.21 TPAR
163 427.17 C10, C8-6
163 428.20 C8-6
163 429.21 C8-6
163 430.26 C4
163 431.13 C1/0
164 600.12 R15S
164 716.21 EB15
165 111.14 G1/0
165 113.16 G10
165 114.17 G8
165 115.10 G6
165 130.23 G4
165 488.27 G10
168 516.25 2J10
168 517.26 3J10
168 518.07 4J10
168 520.05 2J8, 2JM10
168 521.22 3J8, 3JM10
168 522.23 4J8, 4JM10
168 973.07 82J10
168 974.00 70J8
173 206.04 CM10
173 217.26 2JM10
173 218.07 3JM10
173 219.00 4JM10
173 220.05 R35S
173 515.11 2JM10
173 516.12 3JM10
173 517.13 4JM10
173 611.21 2J6
173 612.22 3J6
173 613.23 4J6
173 615.25 55J6
173 616.26 2J4
173 617.27 3J4
173 618.00 4J4
174 300.17 R35
176 226.22 2JM10
176 227.23 3JM10
176 228.04 4JM10
176 273.01 2J12
176 274.02 3J12
176 275.03 4J12
179 613.01 2J1/0
179 614.02 3J1/0
179 615.03 4J1/0
199 014.11 F6
199 095.13 F6
199 105.22 F6
199 166.26 F6L24
199 167.27 F6L60
199 168.00 F6L110, F6L220
231 000.07 LB
231 002.25 L1-10
231 003.26 L11-20
231 004.27 L21-30
231 005.20 L31-40
231 006.21 L41-50
231 007.22 L51-60
231 008.03 L61-70
231 009.04 L71-80
231 010.20 L81-90
231 011.15 L91-100
02 01 27 8 3J1/0, 3J4
02 01 33 3 2J1/0, 2J4
02 01 73 1 TPAB
02 03 25 0 2-82J10, 2-82JM10, 2-4J12
02 03 26 3 2-70J8, 2-4JM10
02 03 27 6 2-55J6, 2-4JM10
02 03 45 4 2-41J4
04 41 01 2 G10
04 41 02 5 G10
04 41 08 3 G10
04 41 11 9 G10
04 41 50 4 G10
04 42 01 1 G8
04 43 01 0 G6
04 43 02 3 G4
04 43 05 2 G4
04 43 06 5 G4
04 44 01 9 G1/0
04 52 01 4 MG10
04 52 02 7 MG10
05 52 02 4 M10
06 01 29 2 TPAR
08 01 68 1 R35
08 01 73 3 R35S
09 20 08 3 F10
10 50 00 4 LB
10 50 01 7 L1-10:L91-100
12 01 09 9 ASB
12 01 44 2 EB35
14 01 01 9 M10
14 01 09 3 M10B
14 01 68 2 R15S
14 02 01 8 M10
14 02 78 8 MG10
14 07 01 3 M10
14 07 09 7 M10B
14 13 01 0 M10
14 13 02 3 ECM10
14 13 03 6 M10
14 13 04 9 ECM10
14 13 07 8 M10B
14 13 09 4 M10B
14 13 11 7 MG10
14 14 00 6 M10
14 14 01 9 M10B
14 14 03 5 ECM10
14 15 01 8 M10
14 15 02 1 ECM10
14 15 07 6 M10
14 15 09 2 M10B
14 15 11 5 M10B
14 21 65 9 EB15
27 70 01 1 D10
27 70 02 4 DEC10
27 70 09 5 D10B
27 70 64 2 2-100J12
27 71 00 7 D10X
27 71 01 0 D10
27 71 02 3 DEC10
27 71 09 4 D10B
27 71 14 6 D10
27 72 07 7 D10
27 74 01 7 D10
27 74 09 1 D10B
27 75 48 5 D10X
30 00 15 9 4JM10
30 00 16 2 3JM10
30 00 17 5 2JM10
30 00 19 1 4JM10
30 00 20 1 3JM10
30 00 22 7 2JM10
30 01 02 2 EC12-10
30 01 03 5 T12
30 01 04 8 T12B
30 01 39 4 DEC10
30 01 50 1 T12
30 01 51 4 T12B
30 01 62 4 2-4JM10
30 02 01 8 T12
30 02 09 2 T12B
30 03 01 7 T12
30 03 02 0 EC12-10, EC8-6, EC4
30 03 09 1 T12B
30 03 22 4 SEP12-10, SEP8-6
30 03 34 7 T12
30 03 35 0 T12B
30 04 01 6 T10
30 04 09 0 T10B
30 04 10 0 F10
30 04 12 6 F10L24
30 04 14 2 F10L110, F10L220
30 04 17 1 F6
30 04 24 9 F6L110, F6L220
30 04 26 5 F6L24
30 04 36 2 T10
30 04 38 8 T10B
30 04 52 4 T8
30 04 97 7 T8B
30 05 01 5 T8
30 05 07 3 T6
30 05 08 6 T6B
30 05 09 9 T8B
30 05 10 9 F10
30 05 68 8 F10
30 06 01 4 T6
30 06 02 7 EC4, EC8-6
30 06 04 3 T4
30 06 05 6 T4B
30 06 09 8 T6B
30 06 15 3 T4
30 06 18 2 T4
30 06 20 5 T4B
30 08 01 2 T1/0
30 08 02 5 T1/0B
30 09 01 1 T4
30 09 10 5 T1/0B
30 09 11 8 T1/0
30 10 01 3 T3/0
30 10 13 6 T3/0B
31 00 30 5 M10
31 00 31 8 MG10
31 00 32 1 ECM10
31 01 01 6 DIS10
31 18 01 2 F10
31 18 20 3 F10
11002 T6
11006 T6
11007 T6B
11008 T6B
11750 R15S
11792 EC12-10, EC8-6
11796 EC12-10, EC8-6
12360 2J1/0
12370 3J1/0
12380 4J1/0
12832 T10
12836 T10
12837 T10B
12838 T10B
13012 SEP12-10, SEP8-6
13016 SEP12-10, SEP8-6
13916 T3/0
15096 EC12-10
16400 ASB
17216 DIS10
17870 C1/0
18040 TPAB
19016 G6
19122 F10
19132 ECF
19186 SEP12-10
19322 T8
19326 T8
19328 T8B
21286 T8
21556 T12
21558 T12B
21860 T12
24892 F6
26886 T12
26888 T12B
27102 T4
27106 T4
27108 T4B
27112 EC4
27116 EC4
27952 EC12-10
27956 EC12-10
27962 T12
27966 T12
27967 T12B
27968 T12B
28060 TPAR
29436 M10
29438 M10B
29446 ECM10
30282 SEP12-10
30286 SEP12-10
30340 CM10
30352 T1/0
30356 T1/0
30358 T1/0B
30362 EC1/0
30366 EC4, EC1/0
33640 2JM10
33650 3JM10
33660 4JM10
33670 2J10
33680 3J10
33690 4J10
33700 2J12
33710 3J12
33720 4J12
33860 31J1/0
34046 M10
34048 M10B
34056 ECM10
34072 DIS10
34082 T3/0
35456 G10
35466 G8
35476 G4
35546 D10
35548 D10B
35752 DIS10
35926 DEC10
36366 D10X
36780 2J12
36790 3J12
36800 4J12
36810 100J12
36820 2JM10
36830 3JM10
36840 4JM10
36860 82JM10
36870 100J12
36880 82J10
37087 T3/0B
37466 G6
38026 MG10
38036 ECF
38042 T12
38046 T12
38047 T12B
38048 T12B
38052 T8
38056 T8
38057 T8B
38058 T8B
38062 T4
38066 T4
38068 T4B
38076 T1/0
38078 T1/0B
38286 EB15
38340 R35
41216 DIS10
44362 T10
44366 T10
44367 T10B
44368 T10B
44372 T6
44376 T6
44377 T6B
44378 T6B
45056 EC12-10
45670 2J8
45680 3J8
45690 4J8
45700 70J8
45710 2J6
45720 3J6
45730 4J6
45740 55J6
45750 2J4
45760 3J4
45770 4J4
45780 41J4
46056 EC12-10
46746 T10
46748 T10B
47336 LB
47346 L1-10
47436 G10
47456 F10
50160 F10
50162 F10
51450 R35S
52766 D10
52768 D10B
53586 TPAB
55052 T3/0
55062 T1/0
55066 T1/0
56490 2J1/0
56500 3J1/0
56510 4J1/0
56520 31J1/0
57670 C1/0, C4
59006 D10
59008 D10B
59016 D10
59018 D10B
59026 D10X
60822 T1/0
60826 T4, T1/0
60837 T1/0B
66106 G10
66116 G10
66126 G8
66136 G8
66146 G4
66222 T3/0
66227 T3/0B
66752 F6
101010 G10
101020 G8
101030 G8
101040 G6
101050 G1/0
101100 F10
101110 DIS10
101130 F10L24
101220 F10L60
101230 F10L110
101240 F10L220
101400 F6
101410 F6L24
101420 F6L60
101430 F6L110
101440 F6L220
102000 T12
102008 T12B
102010 T10
102018 T10B
102020 T8
102028 T8B
102030 T6
102038 T6B
102040 T6
102048 T6B
102050 T4
102058 T4B
102150 D10
102158 D10B
102230 D10X
102460 T1/0
102468 T1/0B
103150 T1/0
103158 T1/0B
105000 EC12-10, ECF8-6, ECF
105010 SEP12-10, SEP8-6
105018 SEP8-6
105196 2J10
105236 2J8
105256 2J6
105306 2J4
105316 41J4
105326 2J6
105336 55J6
105366 2J12, 2JM10
105376 3J12, 3JM10
105386 4J12, 4JM10
105456 3J10
105466 4J10
105476 3J8
105486 4J8
105496 3J6
105506 4J6
105516 3J6
105526 4J6
105536 3J4
105546 4J4
105596 C4, C8-6
105606 C12, C10
105616 C8-6
105910 DEC10
106120 EB35
106286 C1/0
106350 2J1/0
106360 3J1/0
130336 MG10
139716 DEC10
951219 T3/0
951222 T3/0
951242 T3/0B
951243 T3/0B