WIP Command List
Write Only Read Only
Code Description NV Immed Units Range Default
AC Accel Rate X X     rps/s 0.167 -  5461.167 100
AD Analog Deadband X X     mvolts 0-255 50
AF Analog Filter X X     integer 0-32767 14418
AG Analog Velocity Gain X X     0.25 rpm incr +/- 32767 2400
AL Alarm Code     X X hex code - -
AR Alarm Reset   X   X - - -
AT Analog Threshold X X     volts +/- 5.000  
AV Analog Offset X X     volts +/- 5.000  
AZ Analog Zero   X     - - -
BS Buffer Status     X X # of spaces - -
CE Comm Error     X X hex code - -
CJ Commence Jog   X     - - -
CM Command Mode X X     integer code 7, 14. 18, 21 21
CS Change Speed   X   X rps +/- 133.333 -
CT Continue   X   X - - -
DC Distance Change X X     steps 0 - 2,147,483,647 0
DE Decel Rate X X     rps/s 0.167 - 5461.167 100
DI Distance   X X     steps +/- 2,147,483,647 20000
DL Define Limits X X     integer 1, 2, 3 3
EG Elec Gearing X X     steps/rev 200-51200 (no odd #) 20000
FC Feed to Length with Speed Change   X     - - -
FL Feed to Length   X     steps +/- 2,147,483,647 -
FM Feed to Sensor with Mask Distance   X     integer, letter int: 1,2,3,4  letter:L,H,F,R -
FO Feed to Length and Set Output   X     integer, letter integer: 1   letter: L,H -
FP Feed to Position   X     steps +/- 2,147,483,647 -
FS Feed to Sensor   X     integer, letter int: 1,2,3,4  letter:L,H,F,R -
FY Feed to Sensor with Safety Distance   X     integer, letter int: 1,2,3  letter:L,H,F,R -
IA Immed Analog     X X input 0 or none gives analog scaled value, 1 gives raw value -
ID Immed Distance     X X steps +/- 2,147,483,647 -
IF Immed Format       X code decimal or hex Hex
IH Immed High Output   X   X output 1 -
IL Immed Low Output   X   X output 1 -
IO Output Status     X   dec word 0, 1 -
IP Immediate Position     X X steps +/- 2,147,483,647 -
IS Immediate Input Status     X X code 00000xxx -
JA Jog Accel X X     rps/s 0.167 - 5461.167 100
JC Jog Second Spd X       rps  0.0042 - 133.333 rps 5
JD Jog Disable   X     - - -
JE Jog Enable   X     - - -
JL Jog Decel X X     rps/s 0.167 - 5461.167 100
JS Jog Speed X X     rps 0.0042 - 133.333 rps 10
MD Motor Disable   X     - - -
ME Motor Enable   X     - - -
PS Pause   X     - - -
RS Request Status     X   code see manual -
SA Save Param   X   X - - -
SC Status Code     X X code see manual -
SF Step Filter Freq X       hertz 0 - 16000 2500
SH Seek Home   X     - - -
SJ Stop Jogging   X     - - -
SK Stop and Kill   X   X code D or none -
SO Set Output   X     output/cond output :1  condition: H,L -
SP Set Position X X     steps +/- 2,147,483,647 -
SS Send String   X     - - -
ST Stop   X   X - - -
TD Transmit Delay X X   X msec 0-32767 0
VC Velocity Change X X     rps 0.0042 - 133.333 rps 5
VE Velocity X X     rps 0.0042 - 133.333 rps 10
WI Wait for Input   X     input/condition int: 1,2,3  letter:L,H,F,R -
WT Wait Time   X     secs 0.00 - 320.00 0